Connection of plug connectors

Observe the following information when connecting plug connectors:

  • Observe the specified coding for the M12 connectors on the device side when selecting the cable-side plug connectors, see chapter Plug connector assignment at the interface module
  • When connecting the cable, make sure that the cable-side plug connectors are fully interlocked with the M12 connectors on the device side (push-pull or M12x1 thread).
  • The device-side plug connector positions are fixed in the mounting position and in the angular position and cannot be changed by the user. The plug connector positions are defined in such a way that the cable outlet of all connections is coordinated when using right-angle connectors. For information on changing the cable outlet direction when using right-angle connectors, see chapter Rotating the interface module.
  • Ensure that no forces or torques act on the plug connections during cable installation or operation.