Connection cables
INFORMATION

Use SPEEDCON plug connectors only for limited use in a clean and dry environment
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Length/installation type | Operating voltage | ||
|---|---|---|---|---|---|
Connection to USM21A interface adapter: USK15A | CE: 28139038 | 3.0 m
| DC 60 V | ||
M12-SPEEDCON, 5-pin, B‑coded, male |
| RJ10 | |||
Connection to CBG.. keypad: USK25A | CE: 28139046 | 3.0 m
| DC 60 V | ||
M12-SPEEDCON, 5-pin, B‑coded, male |
| D‑sub, 9‑pin, male, angled | |||
