igus chainflex
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |||||||||
|---|---|---|---|---|---|---|---|---|---|
28111001 |
Assembly | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Open cable end | Description | Assembled plug connector | |||||||
| |||||||||
Conductor color/ | Identification | Assembly | Signal | Contact | |||||
– | Not prefabricated | Not assigned |
| 1 | |||||
Black 0.5 mm2 Do not connect this core. | 1 | Not prefabricated | Not assigned |
| 2 | ||||
| – | Not prefabricated | Not assigned |
| 3 | ||||
Black 0.5 mm2 | 2 | Not prefabricated | F_STO_P1 connection | F_STO_P1 | 4 | ||||
Black 0.5 mm2 | 3 | Not prefabricated | F_STO_M connection | F_STO_M | 5 | ||||
Green/yellow 0.5 mm2 Do not connect this core. | – | Not prefabricated | This conductor is not used in the plug connector. |
| Not assigned | ||||
INFORMATION

