Operating conditions

提示

- Use only tested units with a limited output voltage (Vmax = DC 30 V) and limited output current (Imax = 8 A) as an external DC 24 V voltage source.
- The devices are for use only in industrial machinery NFPA 79 applications.
- Use in a Pollution Degree 2 environment.