Branch circuit protection
Integral solid state short circuit protection does not provide branch circuit protection. Branch circuit protection must be provided in accordance with the National Electrical Code and any additional local codes (US) or Canadian Electrical Code, Part 1 (CA).
Standard fault current
Model | Frame
| SCCR: 5 kA / 3 × 500 V | |
---|---|---|---|
Non-semiconductor fuses | Inverse time circuit breakers | ||
MPX22A-..-0125 ..(5.5 kW) | 2E | 50 A / 500 V | 50 A / 500 V |
MPX22A-..-0160.. (7.5 kW) | 2E | 60 A / 500 V | 60 A / 500 V |
MPX23A-..-0240.. (11.0 kW) | 3 | 60 A / 500 V | 60 A / 500 V |
MPX23A-..-0320.. (15.0 kW) | 3 | 60 A / 500 V | 60 A / 500 V |
Model | Frame
| SCCR: 5 kA / 3 × 500 V
|
---|---|---|
Non-semiconductor Class J fuses (currents are maximum, voltages minimum values) | ||
MPX22A-..-0125.. (5.5 kW) | 2E | 40 A / 500 V |
MPX22A-..-0160.. (7.5 kW) | 2E | 40 A / 500 V |
MPX23A-..-0240.. (11.0 kW) | 3 | 40 A / 500 V |
MPX23A-..-0320.. (15.0 kW) | 3 | 40 A / 500 V |
Standard fault current for group installation
Model | Frame
| SCCR: 5 kA / 3 × 500 V
| |
---|---|---|---|
Non-semiconductor fuses (currents are maximum, voltages minimum values) | Inverse time circuit breakers (currents are maximum, voltages minimum values) | ||
MPX22A-..-0125.. (5.5 kW) | 2E | 60 A / 500 V | 60 A / 500 V |
MPX22A-..-0160.. (7.5 kW) | 2E | 60 A / 500 V | 60 A / 500 V |
MPX23A-..-0240.. (11.0 kW) | 3 | 60 A / 500 V | 60 A / 500 V |
MPX23A-..-0320.. (15.0 kW) | 3 | 60 A / 500 V | 60 A / 500 V |
Model | Frame
| SCCR: 5 kA / 3 × 500 V
|
---|---|---|
Non-semiconductor Class J fuses (currents are maximum, voltages minimum values) | ||
MPX22A-..-0125.. (5.5 kW) | 2E | 40 A / 500 V |
MPX22A-..-0160.. (7.5 kW) | 2E | 40 A / 500 V |
MPX23A-..-0240.. (11.0 kW) | 3 | 40 A / 500 V |
MPX23A-..-0320.. (15.0 kW) | 3 | 40 A / 500 V |