Fault 32 Communication
Error: 32.2 (2002hex | 8194dec) Description: EtherCAT®/SBusPLUS communication timeout | ||
---|---|---|
| Response: Default – critical fault | |
Cause | Measure | |
Timeout in process data transfer during EtherCAT®/SBusPLUS communication. | – Check the wiring of system bus and module bus. – Make sure that the EtherCAT®/SBusPLUS configuration in the controller is set correctly. – Check the set timeout time of the EtherCAT®/SBusPLUS interface. |
Error: 32.3 (2003hex | 8195dec) Description: Faulty synchronization signal | ||
---|---|---|
| Response: Default – critical fault | |
Cause | Measure | |
Synchronization signal period is not correct. | Make sure that the EtherCAT®/SBusPLUS configuration in the controller is set correctly. |
Error: 32.4 (2004hex | 8196dec) Description: Missing synchronization signal | ||
---|---|---|
| Response: Default – critical fault | |
Cause | Measure | |
No synchronization signal present. | Make sure that the EtherCAT®/SBusPLUS configuration in the controller is set correctly. |
Error: 32.5 (2005hex | 8197dec) Description: Synchronization timeout | ||
---|---|---|
| Response: Default – critical fault | |
Cause | Measure | |
Timeout while synchronizing to synchronization signal. | Make sure that the EtherCAT®/SBusPLUS configuration in the controller is set correctly. |
Error: 32.6 (2006hex | 8198dec) Description: Error while transferring parameter set | ||
---|---|---|
| Response: Remote – standard fault | |
Cause | Measure | |
Error while downloading parameter set to device. | – Check the wiring of system bus and module bus. – Start the download again. |
Error: 32.13 (200Dhex | 8205dec) Description: Process data timeout | ||
---|---|---|
| Response: Remote – warning with self-reset | |
Cause | Measure | |
Timeout in the process data transfer. | – Switch devices off and back on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. |