EDM function response time
All response times must be multiplied by the factor 1.002.
Calculation factor | Calculation specification response time |
|---|---|
Shut down affected F-DO | T_InputProcessing_F-DI_Deselection + Maximum (EDM pick-up delay (8705.32), EDM drop-out delay (8705.33)) + T_Sys |
Additional STO fault response | T_InputProcessing_F-DI_Deselection + Maximum (EDM pick-up delay (8705.32), EDM drop-out delay (8705.33)) + T_Sys + Brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 |
Additional fault response STO and STO on F-PI | T_InputProcessing_F-DI_Deselection + Maximum (EDM pick-up delay (8705.32), EDM drop-out delay (8705.33)) + 2 × T_Sys + Brake application time1) (8706.15) |
Additional fault response SS1-t | T_InputProcessing_F-DI_Deselection + Maximum (EDM pick-up delay (8705.32), EDM drop-out delay (8705.33)) + T_Sys + SSx-t deceleration t1 (8706.8) + Brake application time1) (8706.15) |
Additional fault response SS1-t and STO bit on F-PI | T_InputProcessing_F-DI_Deselection + Maximum (EDM pick-up delay (8705.32), EDM drop-out delay (8705.33)) + 2 × T_Sys + SSx-t deceleration t1 (8706.8) + Brake application time1) (8706.15) |
Additional fault response SS1-r | T_Inputprocessing_F-DI_Deselection + Maximum (EDM pick-up delay (8705.32), EDM drop-out delay (8705.33)) + T_Sys + SSx-r monitoring delay t2 (8706.9) + Brake application time1) (8706.15) + Actual_speed (8700.79)/SSx-r deceleration a (8706.10) + SSx-r jerk timeIf ramp monitoring = linear, then jerk time = 0 |
Additional fault response SS1-r and STO bit on F-PI | T_Inputprocessing_F-DI_Deselection + Maximum (EDM pick-up delay (8705.32), EDM drop-out delay (8705.33)) + 2 x T_Sys + SSx-r monitoring delay t2 (8706.9) + Brake application time1) (8706.15) + Actual_speed (8700.79)/SSx-r deceleration a (8706.10) + SSx-r jerk time2 t3 (8706.11) |
Reporting the EDM fault via F-PI | T_InputProcessing_F-DI_Deselection + Maximum (EDM pick-up delay (8705.32), EDM drop-out delay (8705.33)) + T_Sys |