Preventing the mechanical limit speed from being exceeded
To prevent the mechanical limit speed of the encoder from being exceeded, the following overspeed limits are monitored by the MOVISAFE® CSS..A safety options:
Encoder type | Overspeed limit | Mechanical |
---|---|---|
EI7C FS | 3800 | 5700 |
AK0H, EK0H | 6329 | 9000 |
AK1H | 6445 | 12000 |
E.7S, EK8S | 5500 | 6000 |
A.7W, AK8W | 5500 | 6000 |
EK8Z/AK8Z | 5500 | 6000 |
The overspeed limit for the CSA31A safety option can be parameterized in the Assist CS.. tool in the "Encoder functions" tab.
INFORMATION