Braking resistors – assignment
The following table shows the assignment of the external braking resistors to the sizes of MOVIPRO® technology:
Braking resistor | MOVIPRO® technology | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Type | Part number | Size 2 | Size 2E | Size 3 | Size 3E | |||||
0055 | 0070 | 0095 | 0125 | 0160 | 0240 | 0320 | 0460 | 0620 | ||
BW100-004-00 | 17962188 | – | – | – | – | |||||
BW050-008-01 | 17962242 | |||||||||
BW033-012-01 | 17962196 | – | – | – | ||||||
BW017-024-02 | 17962218 | – | – | – | – | – | ||||
BW014-028-02 | 17962226 | – | – | – | – | – | – | – | ||
BW011-036-02 | 17962234 | – | – | – | – | – | – | – |