Kabelquerschnitt 1.5 mm2
Anschlusskabel | Konformität/Sachnummer | Kabeltyp | Länge/Verlegeart | Kabelquerschnitt/Betriebsspannung | ||
|---|---|---|---|---|---|---|
CE/UL: 28125967 | LEONI LEHC® 005272 | variabel
| 1.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| IS1, female, | ||||
CE/UL: 28125959 | LEONI LEHC® 005272 | variabel
| 1.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| IS1, female, | ||||
CE/UL: 28125940 | LEONI LEHC® 005272 | variabel
| 1.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| IS2, female, | ||||
CE/UL: 28125932 | LEONI LEHC® 005272 | variabel
| 1.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| IS2, female, | ||||
CE/UL: 28125975 | LEONI LEHC® 005272 | variabel
| 1.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| HAN® 10E, female (ASB4) | ||||
CE/UL: 28170601 | LEONI LEHC® 005272 | variabel
| 1.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| HAN®, 10E, female (ABB8) | ||||
CE/UL: 28125991 | LEONI LEHC® 005272 | variabel
| 1.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| offen, Ringkabelschuhe M4, Aderendhülsen | ||||
CE/UL: 28125983 | LEONI LEHC® 005272 | variabel
| 1.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| offen, Ringkabelschuhe M5, Aderendhülsen | ||||
CE/UL: 28126009 | LEONI LEHC® 005272 | variabel
| 1.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| offen, Aderendhülsen | ||||
CE/UL: 28128451 | LEONI LEHC® 005272 | variabel
| 1.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| M23, female (SH1/KH1) | ||||
CE/UL: 28170806 | Helukabel Li9YC11Y-HF 4G1.5 + (3 × 1.0) C | variabel
| 1.5 mm2 / AC 500 V | |||
M23, Codier-Ring: braun, male |
| M23, female (SB11) | ||||
Verlängerungskabel | CE/UL: 28128710 | LEONI LEHC® 005272 | variabel
| 1.5 mm2 / AC 500 V | ||
M23, Codier-Ring: braun, male |
| M23, Codier-Ring: braun, female | ||||
