X3011: Motor encoder connection
The following table provides information about this connection:
Function |
|---|
Connection for HIPERFACE®, sin/cos, TTL, HTL encoders |
Connection type |
|---|
M23, insulator, P part, 12-pin, female, +20°-coded |
Wiring diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | C/ (K0) | Signal track C (K0) |
2 | /C (/K0) | Negated signal track C (/K0) |
3 | A (cos+) (K1) | Signal track A (K1) |
4 | /A (cos-) (/K1) | Negated signal track A (/K1) |
5 | B (sin+) (K2) | Signal track B (K2) |
6 | /B (sin-) (/K2) | Negated signal track B (/K2) |
7 | Data- | Signal cable (-) |
8 | Data+ | Signal cable (+) |
9 | TF/TH/KTY+ | Motor temperature sensor (+) |
10 | TF/TH/KTY- | Motor temperature sensor (-) |
11 | GND | Reference potential |
12 | +12V | DC 12 V output |
Additional information

