Requirements for operation of the STO safety sub-function
- Operation is only permitted within the limits specified on the data sheets. This applies to the external safety controller as well as to the device and the approved safety options.
- The built-in diagnostic function is limited in the case of a permanently enabled or permanently disabled STO input. Advanced diagnostic functions are performed only upon a level change of the STO signal. This is why the safety sub-function via the STO input must be triggered with connected line voltage at least once every 12 months for PL d according to EN ISO 13849‑1 and SIL 2 according to EN 61800‑5‑2 to achieve complete test coverage. Adhere to the following test procedure for this.

[1]
Maximum 12 months for PL d/SIL 2
[2]
Internal diagnostics
[3]
High: No STO
[4]
Low: STO active
- To achieve complete test coverage after a device reset (e.g. after switching on the supply voltage), the test transition (STO active → STO not active) may be started after > 700 ms at the earliest. The device signals the "ready for operation" or "STO – Safe Torque Off" state if it is not in fault state.
- A detected hardware fault in the internal switch-off channels for STO will lead to a locking fault state in the device. If the fault is reset (e.g. by switching the supply voltage on/off or by a low level at the STO input for at least 30 ms), a complete test with internal diagnostics according to the above-mentioned test procedure must be performed. If the fault occurs again, replace the device or contact SEW‑EURODRIVE Service.