Procedure for motor startup
A universal motor data set with the same performance has already been preloaded in the factory. If better control performance is required or the connected motor deviates from the inverter power, the startup must be carried out and the motor data entered. In the individual steps, you make the following specifications in accordance with the nameplate of the connected motor.
7-segment display | Details | Unit / selection |
|---|---|---|
Drive train | – | |
Nominal motor voltage | V | |
Nominal motor current | A | |
Frequency | Hz | |
Power | kW | |
Power factor cos φ | – | |
Nominal motor speed | min-1 | |
Control mode |
| |
Brake | With brake, without brake | |
Motor temperature evaluation | TF, TH, no sensor |
