Continuous braking power
The minimum required continuous braking power (braking power at 100% cdf) of the braking resistor for load cycles can be calculated using the relative cyclic duration factor cdf and the overload factor k.
If the cyclic duration factor cdf is unknown, it can be calculated from the cycle duration ttot and the braking time tB using the following formula.

cdf | Cyclic duration factor |
tB | Braking time |
ttot | Cycle duration |
INFORMATION

The cycle duration must not exceed 120 s.
The overload factor k can be determined using the diagrams in chapter Overload factor k and the cyclic duration factor cdf.
The value of the average braking power PB is taken from the project planning data of the application.

PB | Average braking power |
Pi | Braking power section i |
ti | Braking time section i |
n | Number of braking sections |
The minimum required braking power at 100% cdf is calculated using the following formula:

P100%cdf | Braking power at 100% cdf |
PB | Average braking power |
k | Overload factor |
The braking power required by the application at 100% cdf must be smaller than or equal to the typical braking power at 100% cdf (continuous braking power) of the braking resistor.