Shaft ends

Diameter tolerance:

  • Ø ≤ 50 mm → ISO k6
  • Ø > 50 mm → ISO m6

Center holes according to DIN 332, shape DR:

D

D1

 

T1 +2/0

 

 

T2 min

 

T3 +1/0

 

 

13 < D ≤ 16

M5

12.5

 

17

 

4

 

16 < D ≤ 21

M6

16

 

21

 

5

 

21 < D ≤ 24

M8

19

 

25

 

6

 

24 < D ≤ 30

M10

22

 

30

 

7.5

 

30 < D ≤ 38

M12

28

 

37

 

9.5

 

38 < D ≤ 50

M16

36

 

45

 

12

 

50 < D ≤ 85

M20

42

 

53

 

15

 

85 < D ≤ 130

M24

50

 

63

 

18

 

130 < D ≤ 225

M30

63

 

85

 

20

 

 

Keys: according to DIN 6885 (domed type)

Keyway width to ISO N9