Shouldered hollow shaft option with shrink disk
The following gear units with hollow shaft and shrink disk can be supplied with a larger bore diameter D’ as an option:
- Parallel-shaft helical gear units FH/FHF/FHZ37 – 157
- Helical-bevel gear units KH/KHF/KHZ37 – 157
- Helical-worm gear units SH/SHF47 – 97
As standard, D’ = D.

Gear unit | Bore diameter D/D’ mm |
|---|---|
FH/FHF/FHZ37, KH/KHF/KHZ37, SH/SHF/SHZ47 | 30/32 |
FH/FHF/FHZ47, KH/KHF/KHZ47, SH/SHF/SHZ57 | 35/36 |
FH/FHF/FHZ57, KH/KHF/KHZ57, SH/SHF/SHZ57 | 40/42 |
FH/FHF/FHZ67, KH/KHF/KHZ67, SH/SHF/SHZ67 | 40/42 |
FH/FHF/FHZ77, KH/KHF/KHZ77, SH/SHF/SHZ77 | 50/52 |
FH/FHF/FHZ87, KH/KHF/KHZ87, SH/SHF/SHZ87 | 65/66 |
FH/FHF/FHZ97, KH/KHF/KHZ97, SH/SHF/SHZ97 | 75/76 |
FH/FHF/FHZ107, KH/KHF/KHZ107 | 95/96 |
FH/FHF/FHZ127, KH/KHF/KHZ127 | 105/106 |
FH/FHF/FHZ157, KH/KHF/KHZ157 | 125/126 |
Diameter D/D' must be specified when ordering gear units with a shouldered hollow shaft (optional bore diameter D').
Additional information