Direction of rotation of the gear unit
Shaft position A, B, or AB (shaft output at both ends) is possible for K.. helical-bevel gear units, S.. helical-worm gear units, and SPIROPLAN® W.. right-angle gear units. The direction of rotation is indicated according to the shaft position when looking onto the output end A or B or onto A and B respectively.
The following tables specify the standard direction of rotation for the CW direction of rotation of the motor.
Series | Size | Gear unit stages | Shaft position | Standard direction of rotation when looking onto output shaft CW = clockwise; CCW = counterclockwise. |
|---|---|---|---|---|
RX | 57 – 107 | 1 |
| CCW |
R | 07 – 167 | 2 |
| CW |
3 |
| CCW | ||
F | 27 – 157 | 2 |
| CW |
3 |
| CCW |
Series | Size | Gear unit stages | Shaft position | Standard direction of rotation when looking onto output shaft CW = clockwise; CCW = counterclockwise. | |
|---|---|---|---|---|---|
|
|
|
| View onto output end A | View onto output end B |
K | 19 – 49 | 2 | A | CW |
|
AB | CW | CCW | |||
B |
| CCW | |||
K | 37 – 187 | 3 | A | CCW |
|
AB | CCW | CW | |||
B |
| CCW | |||
S | 37 – 97 | 2 | A | CW |
|
AB | CW | CCW | |||
B |
| CCW | |||
W | 10 – 30 | 1 | A | CCW |
|
AB | CCW | CW | |||
B |
| CW | |||
W | 19 – 59 | 2 | A | CW |
|
AB | CW | CCW | |||
B |
| CCW | |||
3 | A | CCW |
| ||
AB | CCW | CW | |||
B |
| CW | |||