Flange contours of RF.. and R..F gear units

Check dimensions L1 and L2 for selection and installation of output elements.
Type | Dimensions in mm | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1 | D | D1 | D2 | D3 | F1 | I2 | L | L1 | L2 | |||
RF | R..F | RF | R..F | |||||||||
RF07, R07F | 120 | 20 | 22 | 38 | 38 | 72 | 3 | 40 | 40 | 2 | 2 | 6 |
140The flange contour protrudes below the foot surface. | 20 | 22 | 38 | – | 85 | 3 | 40 | 40 | 2 | – | 6 | |
160The flange contour protrudes below the foot surface. | 20 | 22 | 38 | – | 100 | 3.5 | 40 | 40 | 2.5 | – | 6.5 | |
RF17, R17F | 120 | 20 | 25 | 46 | 46 | 65 | 3 | 40 | 40 | 1 | 1 | 5 |
140 | 20 | 25 | 46 | – | 78 | 3 | 40 | 40 | 1 | – | 5 | |
160The flange contour protrudes below the foot surface. | 20 | 25 | 46 | – | 95 | 3.5 | 40 | 40 | 1 | – | 6 | |
RF27, R27F | 120 | 25 | 30 | 54 | 54 | 66 | 3 | 50 | 50 | 1 | 1 | 6 |
140 | 25 | 30 | 54 | – | 79 | 3 | 50 | 50 | 3 | – | 7 | |
160 | 25 | 30 | 54 | – | 92 | 3.5 | 50 | 50 | 3 | – | 7 | |
RF37, R37F
| 120 | 25 | 35 | 60 | 63 | 70 | 3 | 50 | 50 | 5 | 4 | 7 |
140 | 25 | 35 | 60 | – | 85 | 3 | 50 | 50 | 5 | – | 7 | |
160 | 25 | 35 | 60 | – | 96 | 3.5 | 50 | 50 | 1 | – | 7.5 | |
200The flange contour protrudes below the foot surface. | 25 | 35 | 60 | – | 119 | 3.5 | 50 | 50 | 1 | – | 7.5 | |

Check dimensions L1 and L2 for selection and installation of output elements.
Type | Dimensions in mm | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1 | D | D1 | D2 | D3 | F1 | I2 | L | L1 | L2 | |||
RF | R..F | RF | R..F | |||||||||
RF47, R47F | 140 | 30 | 35 | 72 | 64 | 82 | 3 | 60 | 60 | 4 | 1 | 6 |
160 | 30 | 35 | 72 | – | 96 | 3.5 | 60 | 60 | 0.5 | – | 6.5 | |
200 | 30 | 35 | 72 | – | 116 | 3.5 | 60 | 60 | 0.5 | – | 6.5 | |
RF57, R57F | 160 | 35 | 40 | 76 | 75 | 96 | 3.5 | 70 | 70 | 4 | 2.5 | 5 |
200 | 35 | 40 | 76 | – | 116 | 3.5 | 70 | 70 | 0 | – | 5 | |
250The flange contour protrudes below the foot surface. | 35 | 40 | 76 | – | 160 | 4 | 70 | 70 | 0.5 | – | 5.5 | |
RF67, R67F | 200 | 35 | 50 | 90 | 90 | 118 | 3.5 | 70 | 70 | 2 | 4 | 7 |
250 | 35 | 50 | 90 | – | 160 | 4 | 70 | 70 | 1 | – | 7.5 | |
RF77, R77F | 250 | 40 | 52 | 112 | 100 | 160 | 4 | 80 | 80 | 0.5 | 2.5 | 7 |
300The flange contour protrudes below the foot surface. | 40 | 52 | 112 | – | 210 | 4 | 80 | 80 | 0.5 | – | 7 | |
RF87, R87F | 300 | 50 | 62 | 123 | 122 | 210 | 4 | 100 | 100 | 0 | 1.5 | 8 |
350 | 50 | 62 | 123 | – | 226 | 5 | 100 | 100 | 1 | – | 9 | |
RF97 | 350 | 60 | 72 | 136 |
| 236 | 5 | 120 | 120 | 0 |
| 9 |
450 | 60 | 72 | 136 |
| 320 | 5 | 120 | 120 | 0 |
| 9 | |
RF107 | 350 | 70 | 82 | 157 |
| 232 | 5 | 140 | 140 | 0 |
| 11 |
450 | 70 | 82 | 186 |
| 316 | 5 | 140 | 140 | 0 |
| 11 | |
RF127 | 450 | 90 | 108 | 180 |
| 316 | 5 | 170 | 170 | 0 |
| 10 |
RF137 | 450 | 90 | 108 | 180 |
| 316 | 5 | 170 | 170 | 0 |
| 10 |
550 | 90 | 108 | 180 |
| 416 | 5 | 170 | 170 | 0 |
| 10 | |

Check dimensions L1 and L2 for selection and installation of output elements.
Type | Dimensions in mm | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1 | D | D1 | D2 | D3 | F1 | I2 | L | L1 | L2 | |||
RF | R..F | RF | R..F | |||||||||
RF147 | 450 | 110 | 125 | 210 |
| 316 | 5 | 210 | 210 | 0 |
| 10 |
550 | 110 | 125 | 210 |
| 416 | 5 | 210 | 210 | 0 |
| 10 | |
RF167 | 550 | 120 | 145 | 290 |
| 416 | 5 | 210 | 210 | 1 |
| 10 |
660 | 120 | 145 | 290 |
| 517 | 6 | 210 | 210 | 2 |
| 11 | |
