Mounted plug connector
Code in the type designation | Description | Size |
|---|---|---|
/ASE. | Mounted Han® 10ES plug connector on terminal box with single locking latch (crimp contacts on the motor side) | 63 – 132M |
/ASB. | Mounted Han® 10ES plug connector on terminal box with double locking latch (crimp contacts on the motor side) | 63 – 132M |
/ACE. | Mounted Han® 10E plug connector on terminal box with single locking latch (crimp contacts on the motor side) | 63 – 132S |
/ACB. | Mounted Han® 10E plug connector on terminal box with double locking latch (crimp contacts on the motor side) | 63 – 132S |
/AME. | Mounted Han Modular® 10B plug connector on terminal box with single locking latch (crimp contacts on the motor side) | 63 – 132M |
/ABE. | Mounted Han-Modular® 10B plug connector on terminal box with single locking latch (crimp contacts on the motor side) | 71 – 225 |
/ADE. | Mounted Han Modular® 10B plug connector on terminal box with single locking latch (crimp contacts on the motor side) | 71 – 225 |
/AKE. | Mounted Han Modular® 10B plug connector on terminal box with single locking latch (crimp contacts on the motor side) | 132M – 225 |
/AMB. | Mounted Han-Modular® 10B plug connector on terminal box with double locking latch (crimp contacts on the motor side) | 63 – 132M |
/ABB. | Mounted Han-Modular® 10B plug connector on terminal box with double locking latch (crimp contacts on the motor side) | 71 – 225 |
/ADB. | MountedHan-Modular® 10B plug connector on terminal box with double locking latch (crimp contacts on the motor side) | 71 – 225 |
/AKB. | Mounted Han-Modular® 0B plug connector on terminal box with double locking latch (crimp contacts on the motor side) | 132M – 225 |
/AND. | Harting Han® Q8/0, single locking latch | 56 – 132M |
/IV | Other industrial plug connectors according to customer specifications | 56 – 225 |