SF. helical-worm gear units

SF. helical-worm gear units

Gear unit size

37

47

57

67

77

87

97

Solid shaft in mm

 

20×40Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

25×50Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

30×60Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

35×70Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

40×80Optional stainless steel X17CrNi16-2+QT900.

45×90Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

50×100Optional stainless steel X17CrNi16-2+QT900.

60×120Optional stainless steel X17CrNi16-2+QT900.

70×140Optional stainless steel X17CrNi16-2+QT900.

Solid shaft in mm
2nd shaft end

20×40Optional stainless steel X17CrNi16-2+QT900.

25×50Optional stainless steel X17CrNi16-2+QT900.

30×60

35×70

45×90

60×120

70×140

Solid shaft in inches

0.75×1.57Optional stainless steel X17CrNi16-2+QT900.

1×1.97Optional stainless steel X17CrNi16-2+QT900.

1.25×2.36Optional stainless steel X17CrNi16-2+QT900.

1,375×2.76Optional stainless steel X17CrNi16-2+QT900.

1.625×3.15

1.75×3.54Optional stainless steel X17CrNi16-2+QT900.

2×3.94

2,375×4.72Optional stainless steel X17CrNi16-2+QT900.

2.875×5.51Optional stainless steel X17CrNi16-2+QT900.