FH, FHF, FHZ parallel-shaft helical gear units

FH, FHF, FHZ parallel-shaft helical gear units

Gear unit size

27

37

47

57

67

77

Hollow shaft in mm

25Optional stainless steel X17CrNi16-2+QT900.

30Optional stainless steel X17CrNi16-2+QT900.

30×32Optional stainless steel X17CrNi16-2+QT900.

35Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

35×36Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

40Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

40×42Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

40Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

40×42Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

50Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

50×52Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

 

FH, FHF, FHZ parallel-shaft helical gear units

Gear unit size

87

97

107

127

157

Hollow shaft in mm

65Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

65×66Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

75Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

75×76Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

95Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

95×96Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

105Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

105×106Optional stainless steel X17CrNi16-2+QT900.Optional with reinforced bearings.Optional stainless steel X17CrNi16-2+QT900 with reinforced bearings.

125Optional stainless steel X17CrNi16-2+QT900.

125/126