R, RF, RZ, R..F helical gear units

R, RF, RZ, R..F helical gear units

Gear unit size

07

17

27

37

47

57

67

77

87

Solid shaft in mm

20×40Optional stainless steel X17CrNi16-2+QT900.

16×40

20×40Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

16×40

25×50Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

25×50Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

30×60Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

35×70Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

35×70Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

40×80

40×80Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

50×100Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

Solid shaft in inches

0.75×1.57Optional stainless steel X17CrNi16-2+QT900.

0.75×1.57Optional stainless steel X17CrNi16-2+QT900.

1×1.97Optional stainless steel X17CrNi16-2+QT900.

1×1.97Optional stainless steel X17CrNi16-2+QT900.

1.25×2.36Optional stainless steel X17CrNi16-2+QT900.

1,375×2.76Optional stainless steel X17CrNi16-2+QT900.

1,375×2.76Optional stainless steel X17CrNi16-2+QT900.

1.625×3.15Optional stainless steel X17CrNi16-2+QT900.

2,125×3.94Optional stainless steel X17CrNi16-2+QT900.

 

R, RF helical gear units

Gear unit size

97

107

127

137

147

167

Solid shaft in mm

60×120Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

70×140Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

90×170Optional solid shaft without key (smooth).

90×170Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

110×210Optional stainless steel X17CrNi16-2+QT900.Optional solid shaft without key (smooth).

120×210

Solid shaft in inches

2,375×4.72Optional stainless steel X17CrNi16-2+QT900.

2.875×5.51

3.625×6.69

3.625×6.69

4.375×8.27

4.75×8.27