KT helical-bevel gear units
KT series helical-bevel gear units | |||||||
|---|---|---|---|---|---|---|---|
Gear unit size | 19 | 29 | 39 | 49 | 37 | 47 | 57 |
Hollow shaft in mm | 20Optional stainless steel X17CrNi16-2+QT900. | 25Optional stainless steel X17CrNi16-2+QT900. | 30Optional stainless steel X17CrNi16-2+QT900. 35Optional stainless steel X17CrNi16-2+QT900. | 35Optional stainless steel X17CrNi16-2+QT900. 40Optional stainless steel X17CrNi16-2+QT900. | 25Optional stainless steel X17CrNi16-2+QT900. 30Optional stainless steel X17CrNi16-2+QT900. | 25Optional stainless steel X17CrNi16-2+QT900. 30Optional stainless steel X17CrNi16-2+QT900. 35Optional stainless steel X17CrNi16-2+QT900. | 35Optional stainless steel X17CrNi16-2+QT900. 38Optional stainless steel X17CrNi16-2+QT900. 40Optional stainless steel X17CrNi16-2+QT900. |
Hollow shaft in inch | 0,625Optional stainless steel X17CrNi16-2+QT900. 0,688Optional stainless steel X17CrNi16-2+QT900. 0.75Optional stainless steel X17CrNi16-2+QT900. | 0,984Optional stainless steel X17CrNi16-2+QT900. 1Optional stainless steel X17CrNi16-2+QT900. | 1,188Optional stainless steel X17CrNi16-2+QT900. 1.25Optional stainless steel X17CrNi16-2+QT900. 1,375Optional stainless steel X17CrNi16-2+QT900. 1,438Optional stainless steel X17CrNi16-2+QT900. | 1.25 1,375Optional stainless steel X17CrNi16-2+QT900. 1,438Optional stainless steel X17CrNi16-2+QT900. 1.5Optional stainless steel X17CrNi16-2+QT900. 1,625Optional stainless steel X17CrNi16-2+QT900. 1.688 | 1Optional stainless steel X17CrNi16-2+QT900. 1,188Optional stainless steel X17CrNi16-2+QT900. 1.25Optional stainless steel X17CrNi16-2+QT900. | 1,188Optional stainless steel X17CrNi16-2+QT900. 1.25Optional stainless steel X17CrNi16-2+QT900. 1,375Optional stainless steel X17CrNi16-2+QT900. 1,438Optional stainless steel X17CrNi16-2+QT900. | 1,375Optional stainless steel X17CrNi16-2+QT900. 1,438Optional stainless steel X17CrNi16-2+QT900. 1.5Optional stainless steel X17CrNi16-2+QT900. 1,625Optional stainless steel X17CrNi16-2+QT900. |
KT series helical-bevel gear units | |||||||
|---|---|---|---|---|---|---|---|
Gear unit size | 67 | 77 | 87 | 97 | 107 | 127 | 157 |
Hollow shaft in mm | 35Optional stainless steel X17CrNi16-2+QT900. 38Optional stainless steel X17CrNi16-2+QT900. 40Optional stainless steel X17CrNi16-2+QT900. | 40 42 45 50Optional stainless steel X17CrNi16-2+QT900. 51 | 50 51Optional stainless steel X17CrNi16-2+QT900. 55 60Optional stainless steel X17CrNi16-2+QT900. 62Optional stainless steel X17CrNi16-2+QT900. 65Optional stainless steel X17CrNi16-2+QT900. | 60 62Optional stainless steel X17CrNi16-2+QT900. 65 70Optional stainless steel X17CrNi16-2+QT900. 75Optional stainless steel X17CrNi16-2+QT900. | 80Optional stainless steel X17CrNi16-2+QT900. 85Optional stainless steel X17CrNi16-2+QT900. 90Optional stainless steel X17CrNi16-2+QT900. 92Optional stainless steel X17CrNi16-2+QT900. 95Optional stainless steel X17CrNi16-2+QT900. | 90 95Optional stainless steel X17CrNi16-2+QT900. 100Optional stainless steel X17CrNi16-2+QT900. 105Optional stainless steel X17CrNi16-2+QT900. | 110Optional stainless steel X17CrNi16-2+QT900. 120 125Optional stainless steel X17CrNi16-2+QT900. 127Optional stainless steel X17CrNi16-2+QT900. |
Hollow shaft in inch | 1,375Optional stainless steel X17CrNi16-2+QT900. 1,438Optional stainless steel X17CrNi16-2+QT900. 1.5Optional stainless steel X17CrNi16-2+QT900. 1,625Optional stainless steel X17CrNi16-2+QT900. 1.688 | 1,625Optional stainless steel X17CrNi16-2+QT900. 1.688 1.75Optional stainless steel X17CrNi16-2+QT900. 1,938Optional stainless steel X17CrNi16-2+QT900. 2Optional stainless steel X17CrNi16-2+QT900. | 1,938Optional stainless steel X17CrNi16-2+QT900. 2Optional stainless steel X17CrNi16-2+QT900. 2,375Optional stainless steel X17CrNi16-2+QT900. 2,438Optional stainless steel X17CrNi16-2+QT900. | 2,438Optional stainless steel X17CrNi16-2+QT900. 2.75Optional stainless steel X17CrNi16-2+QT900. 2,938Optional stainless steel X17CrNi16-2+QT900. | 3.25Optional stainless steel X17CrNi16-2+QT900. 3,438Optional stainless steel X17CrNi16-2+QT900. 3,625Optional stainless steel X17CrNi16-2+QT900. 3.75Optional stainless steel X17CrNi16-2+QT900. | 3,438Optional stainless steel X17CrNi16-2+QT900. 3.75Optional stainless steel X17CrNi16-2+QT900. 3,938Optional stainless steel X17CrNi16-2+QT900. 4Optional stainless steel X17CrNi16-2+QT900. 4,188Optional stainless steel X17CrNi16-2+QT900. | 4,438Optional stainless steel X17CrNi16-2+QT900. 4.5Optional stainless steel X17CrNi16-2+QT900. 4,938Optional stainless steel X17CrNi16-2+QT900. 5Optional stainless steel X17CrNi16-2+QT900. |