Part numbers and dimensions for flat fixed plastic covers

Parallel-shaft helical gearmotors | FA/FV..27 | FA/FV..37 | FA/FV..47 | FA/FV..57 | FA/FV..67 | FA/FV..77 | FA/FV..87 | FA/FV..97 |
|---|---|---|---|---|---|---|---|---|
Part number | 10688684 | 10688293 | 10688390 | 10688498 | 10688498 | 10688595 | 10688692 | 10688781 |
G4 in mm | 57.4 | 80.4 | 80.4 | 84.7 | 84.7 | 117.4 | 147.5 | 187.4 |
O9 in mm | 111 | 134 | 163 | 179 | 193 | 223 | 251 | 313 |
Helical-bevel gearmotors | KA ..19 | KA ..29 | KA ..39 | KA ..49 |
|---|---|---|---|---|
Part number | 10688684 | 10688293 | 10688498 | 10688498 |
G4 in mm | 57.4 | 80.4 | 84.7 | 84.7 |
WH in mm | 63.2 | 73.5 | 90 | 102 |
Helical-bevel gearmotors Not possible for helical-bevel gear units with hollow shaft in foot-mounted design (KH..B and KA..B). | KA/KV..37 | KA/KV..47 | KA/KV..57 | KA/KV..67 | KA/KV..77 | KA/KV..87 | KA/KV..97 |
|---|---|---|---|---|---|---|---|
Part number | 10688293 | 10688390 | 10688498 | 10688498 | 10688595 | 10688692 | 10688781 |
G4 in mm | 80.4 | 80.4 | 84.7 | 84.7 | 117.4 | 147.5 | 187.4 |
WH in mm | 72.5 | 87 | 95 | 101.5 | 116 | 131 | 161 |
Helical-worm gearmotors | SA..37 | SA..47 | SA..57 | SA..67 | SA..77 | SA..87 | SA..97 |
|---|---|---|---|---|---|---|---|
Part number | 10687890 | 10688293 | 10688390 | 10688498 | 10688595 | 10688692 | 10688781 |
G4 in mm | 57.4 | 80.4 | 80.4 | 84.7 | 117.4 | 147.5 | 187.4 |
WH In mm | 68 | 72.5 | 87 | 95.5 | 116 | 135 | 155 |
SPIROPLAN® right-angle gearmotors | WA..10 | WA..19 | WA..20 | WA..29 | WA..30 | WA ..39 | WA ..49 | WA ..59 |
|---|---|---|---|---|---|---|---|---|
Part number | 10687998 | 10687998 | 10687998 | 10688684 | 10688099 | 10688293 | 10690794 | 10690794 |
G4 in mm | 42.4 | 42.4 | 42.4 | 57.4 | 57.4 | 80.4 | 87.4 | 87.4 |
WH in mm | 51 | 58.5 | 58.5 | 63.2 | 69 | 73.5 | 90 | 102 |
