Designation of the motors
Designation | |
|---|---|
DR2S.. | Standard motor (2nd generation) Single-speed motors meet energy efficiency class IE1. |
DRN.. | Motors that adhere to energy efficiency class IE3 |
DR2L.. | Asynchronous servomotor (2nd generation) |
DR2M.. | Torque motor (2nd Generation) |
56 – 315 | Nominal sizes: 56, 63, 71, 80, 90, 100, 112, 132, 160, 180, 200, 225, 250, 280, 315 |
S, MK, MS, M, ME, LS, LM, L, H | Lengths |
R, Q | Reduced power |
P, I | Increased power |
B | Non-standard power |
2, 4, 6, 8, 4/2, 8/2, 8/4 | Number of poles |