Built-in encoders
Code in the type designation | Description | Size |
|---|---|---|
/EI7COptionally available as safety encoder for sizes 71MS – 132S. | Built-in incremental encoder with HTL interface, 24 periods | 63 – 132S |
/EI76 | Built-in incremental encoder with HTL interface and 6/2/1 period(s) | 71 – 132S |
/EI72 | 71 – 132S | |
/EI71 | 71 – 132S | |
/EI8R | Built-in incremental encoder with TTL interface and 1024 periods (4096 increments) | 71 – 132S |
/EI8C | Built-in incremental encoder with HTL interface and 1024 periods (4096 increments) | 71 – 132S |
/EI8Z | Built-in incremental encoder with MOVILINK® DDI interface (12 bit incremental) | 71 – 132S |