Further information on motors and brakemotors
Motor | PN | MN | nN | mMot | JMot | BE.. | Z0 BG BGE | MB | mBMot | JBMot |
|---|---|---|---|---|---|---|---|---|---|---|
kW | Nm | min-1 | kg | 10-4 kgm2 | h-1 | Nm | kg | 10-4 kgm2 | ||
DRN 63MR 6 | 0.09 | 0.93 | 920 | 5.8 | 6.47 | BE03 | 12000 12000 | 2.1 | 7.7 | 7.16 |
DRN 63M 6 | 0.12 | 1.32 | 870 | 5.8 | 6.47 | BE03 | 12000 12000 | 2.7 | 7.7 | 7.16 |
DRN 71MS 6 | 0.18 | 1.88 | 915 | 6.8 | 8.29 | BE05 | 7000 12000 | 5 | 9.2 | 9.59 |
DRN 71M 6 | 0.25 | 2.6 | 915 | 8 | 10.4 | BE05 | 5200 12000 | 5 | 10 | 11.7 |
DRN 80MK 6 | 0.37 | 3.8 | 935 | 11 | 16.8 | BE1 | 3000 9000 | 10 | 14 | 18.3 |
DRN 90SR 6 | 0.55 | 5.4 | 966 | 20 | 54 | BE2 | 2400 5000 | 14 | 24 | 58.7 |
DRN 90S 6 | 0.75 | 7.5 | 957 | 20 | 54 | BE2 | 2400 5000 | 20 | 24 | 58.7 |
DRN 90L 6 | 1.1 | 11 | 957 | 23 | 67.4 | BE5 | 2200 4400 | 28 | 29 | 73.4 |
DRN 100L 6 | 1.5 | 14.9 | 961 | 34 | 112 | BE5 | – 3400 | 40 | 40 | 118 |
DRN 112M 6 | 2.2 | 21.5 | 973 | 45 | 178 | BE5 | – 2500 | 55 | 52 | 183 |
DRN 132S 6 | 3 | 29.5 | 974 | 56 | 245 | BE11 | – 2300 | 80 | 71 | 256 |
DRN 132S 6 | 4 | 39.5 | 968 | 56 | 245 | BE11 | – 2100 | 80 | 71 | 256 |
DRN 132L 6 | 5.5 | 54 | 975 | 82 | 439 | BE11 | – 1700 | 110 | 100 | 461 |
DRN 160M 6 | 7.5 | 73 | 979 | 115 | 1290 | BE20 | – 1200 | 150 | 150 | 1350 |