Information on motors
Motor | PN | MN | nN | IN 400 V | cosφ | η50% | η75% | η100% | IA/IN | MA/MN MH/MN | MK/MN |
|---|---|---|---|---|---|---|---|---|---|---|---|
kW | Nm | min-1 | A |
| % | % | % |
|
|
| |
DRN 63MR 6 | 0.09 | 0.93 | 920 | 0.36 | 0.58 | 44.3 | 51.6 | 55.0 | 2.9 | 2.7 2.6 | 2.8 |
DRN 63M 6 | 0.12 | 1.32 | 870 | 0.405 | 0.71 | 51.9 | 57.4 | 57.7 | 2.6 | 1.9 1.8 | 1.9 |
DRN 71MS 6 | 0.18 | 1.88 | 915 | 0.55 | 0.69 | 59.4 | 63.7 | 63.9 | 3.4 | 1.9 1.9 | 2.2 |
DRN 71M 6 | 0.25 | 2.6 | 915 | 0.76 | 0.68 | 63.5 | 68.2 | 68.6 | 3.4 | 2.0 1.9 | 2.3 |
DRN 80MK 6 | 0.37 | 3.8 | 935 | 1.05 | 0.68 | 70.8 | 73.8 | 73.5 | 4.1 | 2.1 2.1 | 2.4 |
DRN 90SR 6 | 0.55 | 5.4 | 966 | 1.52 | 0.65 | 73.5 | 76.7 | 77.2 | 5.2 | 2.3 2.2 | 2.8 |
DRN 90S 6 | 0.75 | 7.5 | 957 | 2 | 0.68 | 77.4 | 79.8 | 78.9 | 4.8 | 2.0 2.0 | 2.4 |
DRN 90L 6 | 1.1 | 11 | 957 | 2.95 | 0.67 | 78.8 | 81.2 | 81.0 | 5.0 | 2.4 2.3 | 2.8 |
DRN 100L 6 | 1.5 | 14.9 | 961 | 4.1 | 0.63 | 80.7 | 82.8 | 82.5 | 4.7 | 2.2 2.2 | 2.9 |
DRN 112M 6 | 2.2 | 21.5 | 973 | 5.5 | 0.66 | 83.6 | 85.0 | 84.3 | 6.5 | 2.4 1.9 | 3.2 |
DRN 132S 6 | 3 | 29.5 | 974 | 7.4 | 0.66 | 84.8 | 86.0 | 85.6 | 6.2 | 2.6 2.5 | 3.4 |
DRN 132S 6 | 4 | 39.5 | 968 | 9.7 | 0.68 | 86.4 | 87.5 | 86.8 | 5.5 | 2.5 2.5 | 3.2 |
DRN 132L 6 | 5.5 | 54 | 975 | 13.8 | 0.64 | 86.9 | 88.3 | 88.0 | 5.6 | 2.7 2.5 | 2.8 |
DRN 160M 6 | 7.5 | 73 | 979 | 15.8 | 0.74 | 88.4 | 89.4 | 89.1 | 8.2 | 2.7 1.6 | 4.0 |