Further information on motors and brakemotors
Motor | PN | MN | nN | mMot | JMot | BE.. | Z0 BG BGE | MB | mBMot | JBMot |
|---|---|---|---|---|---|---|---|---|---|---|
kW | Nm | min-1 | kg | 10-4 kgm2 | h-1 | Nm | kg | 10-4 kgm2 | ||
DRN 63MS 2 | 0.18 | 0.63 | 2725 | 4.9 | 2.95 | BE03 | 5000 6000 | 1.3 | 6.8 | 3.64 |
DRN 63M 2 | 0.25 | 0.87 | 2755 | 5.8 | 3.76 | BE03 | 4500 6000 | 1.7 | 7.7 | 4.45 |
DRN 71MS 2 | 0.25 | 0.84 | 2834 | 6.8 | 2.93 | BE03 | 3600 6000 | 1.7 | 8.7 | 3.62 |
DRN 71MS 2 | 0.37 | 1.26 | 2810 | 6.8 | 2.93 | BE03 | 3600 6000 | 2.7 | 8.7 | 3.62 |
DRN 71M 2 | 0.55 | 1.86 | 2825 | 8 | 3.71 | BE05 | 2600 5500 | 5 | 10 | 5.01 |
DRN 80MS 2 | 0.75 | 2.5 | 2855 | 11 | 18.5 | BE05 | 1200 3400 | 5 | 15 | 20 |
DRN 80M 2 | 1.1 | 3.65 | 2860 | 14 | 24.1 | BE1 | 1000 2600 | 7 | 18 | 25.6 |
DRN 90S 2 | 1.5 | 4.95 | 2908 | 20 | 53.1 | BE1 | 600 1300 | 10 | 22 | 54.7 |
DRN 90L 2 | 2.2 | 7.2 | 2905 | 23 | 66.3 | BE2 | – 1000 | 14 | 27 | 71 |
DRN 100LM 2 | 3 | 9.9 | 2894 | 33 | 89.7 | BE2 | – 750 | 20 | 37 | 94.4 |
DRN 112M 2 | 4 | 13 | 2948 | 45 | 178 | BE5 | – 400 | 28 | 52 | 183 |
DRN 132S 2 | 5.5 | 17.9 | 2935 | 56 | 241 | BE5 | – 300 | 40 | 64 | 246 |
DRN 132S 2 | 7.5 | 24.5 | 2936 | 56 | 241 | BE5 | – 300 | 55 | 64 | 246 |