Information on motors
Motor | PN | MN | nN | IN 400 V | cosφ | η50% | η75% | η100% | IA/IN | MA/MN MH/MN | MK/MN |
|---|---|---|---|---|---|---|---|---|---|---|---|
kW | Nm | min-1 | A |
| % | % | % |
|
|
| |
DRN 63MS 2 | 0.18 | 0.63 | 2725 | 0.465 | 0.78 | 62.7 | 66.2 | 65.9 | 4.2 | 2.6 2.6 | 2.6 |
DRN 63M 2 | 0.25 | 0.87 | 2755 | 0.57 | 0.81 | 69.2 | 70.9 | 69.7 | 4.9 | 2.7 2.6 | 2.7 |
DRN 71MS 2 | 0.25 | 0.84 | 2834 | 0.59 | 0.77 | 66.1 | 69.2 | 69.7 | 5.7 | 3.5 3.0 | 3.5 |
DRN 71MS 2 | 0.37 | 1.26 | 2810 | 0.87 | 0.78 | 70.7 | 73.8 | 73.8 | 5.4 | 3.1 2.7 | 3.1 |
DRN 71M 2 | 0.55 | 1.86 | 2825 | 1.24 | 0.81 | 75.7 | 78.0 | 77.8 | 5.9 | 3.2 3.0 | 3.2 |
DRN 80MS 2 | 0.75 | 2.5 | 2855 | 1.58 | 0.84 | 80.2 | 82.0 | 81.4 | 5.9 | 2.8 2.5 | 2.9 |
DRN 80M 2 | 1.1 | 3.65 | 2860 | 2.2 | 0.85 | 83.1 | 84.0 | 83.0 | 6.6 | 3.0 2.5 | 2.9 |
DRN 90S 2 | 1.5 | 4.95 | 2908 | 3.1 | 0.83 | 83.7 | 85.0 | 84.2 | 7.1 | 2.7 2.0 | 2.9 |
DRN 90L 2 | 2.2 | 7.2 | 2905 | 4.3 | 0.80 | 86.1 | 86.7 | 85.9 | 7.4 | 2.7 2.1 | 3.0 |
DRN 100LM 2 | 3 | 9.9 | 2894 | 5.8 | 0.85 | 88.9 | 88.7 | 87.2 | 7.7 | 3.3 2.6 | 3.5 |
DRN 112M 2 | 4 | 13 | 2948 | 7.5 | 0.86 | 88.1 | 88.7 | 88.1 | 9.8 | 3.3 2.7 | 3.9 |
DRN 132S 2 | 5.5 | 17.9 | 2935 | 9.4 | 0.92 | 90.3 | 90.2 | 89.2 | 10.0 | 3.0 2.1 | 3.7 |
DRN 132S 2 | 7.5 | 24.5 | 2936 | 14.1 | 0.85 | 90.6 | 90.8 | 90.1 | 9.6 | 3.3 2.4 | 3.4 |