Eyebolts, lifting eyes
The following gear units and motors are delivered without a special transportation fixture:
- R..07 – R..27
- K..167 – K..187
- W..10 – W..30
- Motors ≤ DR..90
All other gear units and motors are equipped with cast-on lifting eyes, screw-on lifting eyes, or screw-on lifting eyebolts.
Gear unit/motor type | Removable | Cast-on lifting eyes | |
|---|---|---|---|
eyebolts | lifting eyes | ||
R..37 – R..57 | — | ✔ | — |
R..67 – R..167 | ✔ | — | — |
RX57/RX67 | — | ✔ | — |
RX77 – RX107 | ✔ | — | — |
F..27 – F..157 | — | — | ✔ |
K..19 – K..49 | — | ✔ | — |
K..37 – K..157 | — | — | ✔ |
S..37/S47 | — | ✔ | — |
S..47 – S..97 | — | — | ✔ |
W..19 – W..59 | — | ✔ | — |
≥ (E)DRN100LS | ✔ | — | — |
✔ = present, — = not present