Angaben zu Motoren
Motor | PN | MN | nN | IN | cosφ | η50% | η75% | η100% | IA/IN | MA/MN MH/MN | MK/MN |
|---|---|---|---|---|---|---|---|---|---|---|---|
kW | Nm | min-1 | A | % | % | % | |||||
DRN 63MS 4 | 0.12 | 0.83 | 1380 | 0.405 | 0.64 | 58.2 | 63.9 | 64.8 | 3.6 | 2.7 2.6 | 2.7 |
DRN 63M 4 | 0.18 | 1.25 | 1375 | 0.57 | 0.65 | 65.1 | 69.4 | 69.9 | 3.7 | 2.6 2.6 | 2.6 |
DRN 71MS 4 | 0.18 | 1.19 | 1440 | 0.64 | 0.54 | 61.1 | 67.1 | 69.9 | 4.9 | 3.6 3.2 | 3.6 |
DRN 71MS 4 | 0.25 | 1.7 | 1405 | 0.72 | 0.66 | 70.1 | 73.5 | 73.5 | 4.3 | 2.5 2.3 | 2.5 |
DRN 71M 4 | 0.37 | 2.5 | 1415 | 1.02 | 0.66 | 74.3 | 77.3 | 77.3 | 4.8 | 2.8 2.4 | 2.8 |
DRN 80MK 4 | 0.55 | 3.65 | 1435 | 1.29 | 0.75 | 78.6 | 81.0 | 80.8 | 6.1 | 2.7 2.1 | 3.1 |
DRN 80M 4 | 0.75 | 4.95 | 1440 | 1.75 | 0.74 | 80.7 | 82.9 | 82.9 | 6.7 | 3.1 2.7 | 3.4 |
DRN 90S 4 | 1.1 | 7.2 | 1455 | 2.55 | 0.73 | 83.5 | 85.0 | 84.5 | 6.9 | 2.7 2.1 | 3.3 |
DRN 90L 4 | 1.5 | 9.8 | 1461 | 3.4 | 0.74 | 84.6 | 86.1 | 85.6 | 7.5 | 2.7 2.0 | 3.3 |
DRN 100LS 4 | 2.2 | 14.5 | 1450 | 4.75 | 0.76 | 86.4 | 87.5 | 86.9 | 7.1 | 2.9 2.2 | 3.3 |
DRN 100L 4 | 3 | 19.7 | 1456 | 6.4 | 0.76 | 87.3 | 88.3 | 87.8 | 8.2 | 3.4 2.7 | 3.7 |
DRN 112M 4 | 4 | 26 | 1464 | 7.9 | 0.81 | 88.6 | 89.4 | 88.7 | 8.2 | 2.6 2.3 | 3.4 |
DRN 132S 4 | 5.5 | 36 | 1461 | 10.5 | 0.84 | 90.6 | 90.6 | 89.6 | 8.3 | 2.8 2.2 | 3.5 |
DRN 132M 4 | 7.5 | 49 | 1468 | 15.2 | 0.78 | 90.8 | 91.1 | 90.4 | 7.8 | 3.1 2.4 | 3.3 |
DRN 132L 4 | 9.2 | 60 | 1470 | 18.7 | 0.77 | 90.8 | 91.6 | 91.0 | 8.4 | 3.7 1.8 | 3.7 |
DRN 160M 4 | 11 | 71 | 1473 | 21 | 0.81 | 91.0 | 91.7 | 91.4 | 7.3 | 2.6 2.2 | 3.0 |
DRN 160L 4 | 15 | 97 | 1474 | 29 | 0.80 | 91.9 | 92.5 | 92.1 | 8.0 | 3.0 2.0 | 3.4 |
DRN 180M 4 | 18.5 | 120 | 1478 | 33.5 | 0.85 | 92.8 | 93.1 | 92.6 | 9.4 | 3.6 2.9 | 3.6 |
DRN 180L 4 | 22 | 142 | 1477 | 38.5 | 0.87 | 93.4 | 93.6 | 93.0 | 9.6 | 3.5 2.1 | 3.4 |
DRN 200L 4 | 30 | 194 | 1480 | 56 | 0.82 | 93.3 | 93.9 | 93.6 | 8.2 | 2.9 2.5 | 3.3 |
DRN 225S 4 | 37 | 240 | 1482 | 64 | 0.88 | 94.3 | 94.4 | 93.9 | 8.4 | 3.0 2.3 | 2.7 |
DRN 225M 4 | 45 | 290 | 1482 | 81 | 0.85 | 94.1 | 94.5 | 94.2 | 8.8 | 3.0 2.2 | 2.7 |
DRN 250M 4 | 55 | 355 | 1482 | 104 | 0.80 | 94.4 | 94.8 | 94.6 | 8.2 | 4.0 2.5 | 2.9 |
DRN 280S 4 | 75 | 485 | 1482 | 143 | 0.79 | 94.9 | 95.3 | 95.0 | 7.6 | 3.7 2.6 | 2.9 |
DRN 280M 4 | 90 | 580 | 1481 | 161 | 0.84 | 95.4 | 95.6 | 95.2 | 7.7 | 3.6 2.0 | 2.7 |
DRN 315S 4 | 110 | 710 | 1488 | 189 | 0.87 | 95.4 | 95.7 | 95.5 | 6.7 | 2.9 2.1 | 3.1 |
DRN 315M 4 | 132 | 850 | 1487 | 230 | 0.87 | 95.6 | 95.9 | 95.6 | 6.5 | 2.7 2.0 | 2.9 |
DRN 315L 4 | 160 | 1030 | 1486 | 275 | 0.87 | 95.9 | 96.1 | 95.9 | 6.5 | 2.7 2.0 | 2.8 |
DRN 315H 4 | 200 | 1280 | 1489 | 355 | 0.84 | 95.4 | 96.0 | 96.0 | 8.1 | 3.7 2.8 | 3.8 |