Surrounding Air Temperature Rating

The devices are suitable for an ambient temperature of 40 °C with nominal rating, and max. 60 °C with derating. To determine max. output current rating at higher than 40 °C up to 60°C, the current should be derated by 3 % per °C.