Fault 68 Safe communication profile
Fault: 68.5 (4405hex | 17413dec) Description: Wrong connection ID | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Connection established with wrong communication partner. | – Set the same connection ID in the fieldbus controller and the fieldbus station. – Make sure that the communication channel between fieldbus controller and fieldbus station has been configured correctly. | |
Fault: 68.6 (4406hex | 17414dec) Description: Wrong ISOFAST® protocol format | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Wrong protocol parameters detected. | – Set the same ISOFAST® protocol format in the fieldbus controller and the fieldbus station. – Make sure that the communication channel between fieldbus controller and fieldbus station has been configured correctly. | |
Fault: 68.7 (4407hex | 17415dec) Description: Wrong CRC value of telegram | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
The fault can be caused as follows: – Wrong safe communication profile used. – Wrong data lengths set/transferred. – Protocol not set correctly. – Communication path distorted. | – Set the same safe communication profile in the fieldbus controller and the fieldbus station. – Make sure that the communication channel between fieldbus controller and fieldbus station has been configured correctly. – Make sure that all cables are routed properly and all safety cards are connected correctly. | |
Fault: 68.8 (4408hex | 17416dec) Description: Different configuration in fieldbus controller and fieldbus station | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Fieldbus master expects another configuration than set in fieldbus station. | – Make sure that the ParCRCBus checksum from the acceptance report is entered correctly in the fieldbus controller. – Set the same safe communication profile in the fieldbus controller and the fieldbus station. | |
Fault: 68.10 (440Ahex | 17418dec) Description: Configuration and application of fieldbus station not plausible | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Transferred configuration of fieldbus station does not match application of fieldbus station. | Correct the parameter values of the fieldbus station. | |
Fault: 68.64 (4440hex | 17472dec) Description: Different addresses of PROFIsafe communication | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Different addresses detected in fieldbus controller and fieldbus station for PROFIsafe communication (F_Dest_Add). | Set the same address of PROFIsafe communication in the fieldbus controller and the fieldbus station. | |
Fault: 68.65 (4441hex | 17473dec) Description: Invalid address of PROFIsafe communication | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Invalid PROFIsafe communication address (F_Dest_Add). | Set a valid address. | |
Fault: 68.66 (4442hex | 17474dec) Description: Invalid failsafe source address | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
The fault can be caused as follows: – The failsafe source address (F_Source_Add) is not valid. – Different failsafe source addresses were detected in the fieldbus controller and the fieldbus station. | – Set a valid failsafe source address. – Set the same failsafe source address in the fieldbus controller and the fieldbus station. | |
Fault: 68.67 (4443hex | 17475dec) Description: Invalid watchdog time for PROFIsafe communication | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Watchdog time for PROFIsafe communication (F_WD_Time, F_WD_Time_2) is 0 ms. | Set a valid watchdog time in the fieldbus controller. | |
Fault: 68.68 (4444hex | 17476dec) Description: Safety class of device exceeded | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Safety class (SIL) of application exceeded safety class (F_SIL) of device. | Check the safety parameters in the configuration tool of the fieldbus controller. | |
Fault: 68.69 (4445hex | 17477dec) Description: Different CRC lengths | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
The set CRC length ("F_CRC_Length" parameter) does not match the length of the received CRC values. | Check the safety parameters in the configuration tool of the fieldbus controller. | |
Fault: 68.70 (4446hex | 17478dec) Description: Wrong version of F-parameter data set | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Wrong version of F-parameter data set detected. | Check the safety parameters in the configuration tool of the fieldbus master. | |
Fault: 68.71 (4447hex | 17479dec) Description: CRC1 error due to inconsistent safety parameters | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Data of received safety parameters not consistent. | Check the safety parameters in the configuration tool of the fieldbus controller. | |
Fault: 68.72 (4448hex | 17480dec) Description: Faulty device information | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Faulty device specification or diagnostics information detected. | – Acknowledge the warning. – Establish safe communication again. – If the warning occurs repeatedly, switch the device off and on again. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 68.73 (4449hex | 17481dec) Description: Watchdog time exceeded while saving safety parameters | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Watchdog time exceeded while saving safety parameters. | Check the safety parameters in the configuration tool of the fieldbus master. | |
Reserved | Reserved | |
Fault: 68.74 (444Ahex | 17482dec) Description: Watchdog time exceeded while restoring safety parameters | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Watchdog time exceeded while restoring safety parameters. | Check the safety parameters in the configuration tool of the fieldbus master. | |
Reserved | Reserved | |
Fault: 68.75 (444Bhex | 17483dec) Description: Inconsistent parameter CRC (iPar_CRC) | ||
|---|---|---|
| Response: FS – warning | |
Cause | Measure | |
Inconsistent parameter CRC (iPar_CRC). | Check the safety parameters in the configuration tool of the fieldbus master. | |
Fault: 68.76 (444Chex | 17484dec) Description: Safety parameter "F_Block_ID" not supported | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Safety parameter "F_Block_ID" not supported. | Check the safety parameters in the configuration tool of the fieldbus controller. | |
Reserved | Reserved | |
Fault: 68.77 (444Dhex | 17485dec) Description: CRC2 error due to transfer of inconsistent data | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Data of sent safety parameters not consistent. | Check the safety parameters in the configuration tool of the fieldbus controller. | |
Reserved | Reserved | |
Fault: 68.78 (444Ehex | 17486dec) Description: Watchdog time exceeded while transferring data | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Watchdog time exceeded (F_WD_Time, F_WD_Time_2) while transferring data. | Check the safety parameters in the configuration tool of the fieldbus controller. | |
Reserved | Reserved | |
Fault: 68.79 (444Fhex | 17487dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.80 (4450hex | 17488dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.81 (4451hex | 17489dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.82 (4452hex | 17490dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.83 (4453hex | 17491dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.84 (4454hex | 17492dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.85 (4455hex | 17493dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.86 (4456hex | 17494dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.87 (4457hex | 17495dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.88 (4458hex | 17496dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.89 (4459hex | 17497dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.90 (445Ahex | 17498dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.91 (445Bhex | 17499dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.92 (445Chex | 17500dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.93 (445Dhex | 17501dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.94 (445Ehex | 17502dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.95 (445Fhex | 17503dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.96 (4460hex | 17504dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.164 (44A4hex | 17572dec) Description: Different addresses of PROFIsafe communication | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Different addresses detected in fieldbus controller and fieldbus station for PROFIsafe communication (F_Dest_Add). | Set the same address of PROFIsafe communication in the fieldbus controller and the fieldbus station. | |
Fault: 68.165 (44A5hex | 17573dec) Description: Invalid address of PROFIsafe communication | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Invalid PROFIsafe communication address (F_Dest_Add). | Set a valid address. | |
Fault: 68.166 (44A6hex | 17574dec) Description: Invalid failsafe source address | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
The fault can be caused as follows: – The failsafe source address (F_Source_Add) is not valid. – Different failsafe source addresses were detected in the fieldbus controller and the fieldbus station. | – Set a valid failsafe source address. – Set the same failsafe source address in the fieldbus controller and the fieldbus station. | |
Fault: 68.167 (44A7hex | 17575dec) Description: Invalid watchdog time for PROFIsafe communication | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Watchdog time for PROFIsafe communication (F_WD_Time, F_WD_Time_2) is 0 ms. | Set a valid watchdog time in the fieldbus controller. | |
Fault: 68.168 (44A8hex | 17576dec) Description: Safety class of device exceeded | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Safety class (SIL) of application exceeded safety class (F_SIL) of device. | Check the safety parameters in the configuration tool of the fieldbus controller. | |
Fault: 68.169 (44A9hex | 17577dec) Description: Different CRC lengths | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
The set CRC length ("F_CRC_Length" parameter) does not match the length of the received CRC values. | Check the safety parameters in the configuration tool of the fieldbus controller. | |
Fault: 68.170 (44AAhex | 17578dec) Description: Wrong version of F-parameter data set | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Wrong version of F-parameter data set detected. | Check the safety parameters in the configuration tool of the fieldbus master. | |
Fault: 68.171 (44ABhex | 17579dec) Description: CRC1 error due to inconsistent safety parameters | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Data of received safety parameters not consistent. | Check the safety parameters in the configuration tool of the fieldbus controller. | |
Fault: 68.172 (44AChex | 17580dec) Description: Faulty device information | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Faulty device specification or diagnostics information detected. | – Acknowledge the warning. – Establish safe communication again. – If the warning occurs repeatedly, switch the device off and on again. For further support, contact SEW‑EURODRIVE Service. | |
Fault: 68.173 (44ADhex | 17581dec) Description: Watchdog time exceeded while saving safety parameters | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Watchdog time exceeded while saving safety parameters. | Check the safety parameters in the configuration tool of the fieldbus master. | |
Reserved | Reserved | |
Fault: 68.174 (44AEhex | 17582dec) Description: Watchdog time exceeded while restoring safety parameters | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Watchdog time exceeded while restoring safety parameters. | Check the safety parameters in the configuration tool of the fieldbus master. | |
Reserved | Reserved | |
Fault: 68.175 (44AFhex | 17583dec) Description: Inconsistent parameter CRC (iPar_CRC) | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Inconsistent parameter CRC (iPar_CRC). | Check the safety parameters in the configuration tool of the fieldbus master. | |
Fault: 68.176 (44B0hex | 17584dec) Description: Safety parameter "F_Block_ID" not supported | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Safety parameter "F_Block_ID" not supported. | Check the safety parameters in the configuration tool of the fieldbus controller. | |
Fault: 68.177 (44B1hex | 17585dec) Description: CRC2 error due to transfer of inconsistent data | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Data of sent safety parameters not consistent. | Check the safety parameters in the configuration tool of the fieldbus controller. | |
Fault: 68.178 (44B2hex | 17586dec) Description: Watchdog time exceeded while transferring data | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Watchdog time exceeded (F_WD_Time, F_WD_Time_2) while transferring data. | Check the safety parameters in the configuration tool of the fieldbus controller. | |
Fault: 68.179 (44B3hex | 17587dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.180 (44B4hex | 17588dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.181 (44B5hex | 17589dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.182 (44B6hex | 17590dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.183 (44B7hex | 17591dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.184 (44B8hex | 17592dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.185 (44B9hex | 17593dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.186 (44BAhex | 17594dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.187 (44BBhex | 17595dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.188 (44BChex | 17596dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.189 (44BDhex | 17597dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.190 (44BEhex | 17598dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.191 (44BFhex | 17599dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.192 (44C0hex | 17600dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.193 (44C1hex | 17601dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.194 (44C2hex | 17602dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.195 (44C3hex | 17603dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |
Fault: 68.196 (44C4hex | 17604dec) Description: Reserved for future fault messages | ||
|---|---|---|
| Response: FS – message | |
Cause | Measure | |
Reserved | Reserved | |