Output
Unit | MCX91A-....-5E3-4-.. | |||||||
|---|---|---|---|---|---|---|---|---|
Size | 0S | |||||||
Type | 0010 | 0016 | 0020 | 0025 | 0032 | 0040 | 0055 | |
Output voltage Uout | V | 0 – UlineIn inverter operation, it is technically impossible to provide the full line voltage (with direct power supply) at the output. The output voltage is generated from the DC link circuit and depends, among other things, on the level of its voltage, the control mode, and the operating point. Typically, the maximum output voltage in motor operation is approx. 8% below the line voltage. | ||||||
Motor power ASM PMot | kW | 0.25 | 0.37 | 0.55 | 0.75 | 1.1 | 1.5 | 2.2 |
Nominal output current IN at the smallest possible PWM frequency | A | 1 | 1.6 | 2 | 2.5 | 3.2 | 4 | 5.5 |
Overload capacity | – | 150% IN: max. 30 s at fPWM = 4 kHz | ||||||
Continuous output current at f = 0 Hz | – | 75% × IN at fPWM = 4 kHz | ||||||
Apparent output power SN | kVA | 0.7 | 1.1 | 1.4 | 1.7 | 2.2 | 2.8 | 3.8 |
Nominal DC link voltage UNDCL | V | DC 560 at Uline = 400 V | ||||||
PWM frequency fPWM | kHz | 4, 8, 16 (adjustable) | ||||||
Maximum output frequency fmax | Hz | 599 Recommendation: VFCPLUS maximum 250 Hz, | ||||||
Connection contacts X2 | – | |||||||