Overview of variants
The following table shows the designs that can be selected within a device variant. Device variants can be easily configured using the product configurator in SEW-EURODRIVE's Online Support.
Device variants | Selectable designs | Available | ||||||
|---|---|---|---|---|---|---|---|---|
Application level | MOVIKIT® (ex-works) | MOVILINK® DDI | Safe functions | |||||
CSO | CSB | CSL | ||||||
(-..0/…) | (…/000/…) | (…/DI/…) | (…/CSO/…) | (…/CSB/…) | (…/CSL/…) | 0S and 0L | 3 – 8 | |
Binary control (-00./…) | ||||||||
MCX91A-….-000/… |
| – | – | – | – | – |
| – |
MCX91A-….-000/… |
| – | – |
| – | – |
| – |
PROFINET(-T0./…/CFN/...) | ||||||||
MCX91A-…-T0./…/CFN/… |
|
| – |
| – | – |
| – |
MCX91A-…-T0./…/CFN/… |
|
|
|
| – | – |
|
|
MCX91A-…-T0./…/CFN/… |
|
|
| – |
| – |
|
|
MCX91A-…-T0./…/CFN/… |
|
|
| – | – |
|
|
|
EtherNet/IPTM, Modbus TCP (-T0./…/CFE/...) | ||||||||
MCX91A-…-T0./…/CFE/… |
|
| – |
| – | – |
| – |
MCX91A-…-T0./…/CFE/… |
|
|
|
| – | – |
|
|
MCX91A-…-T0./…/CFE/… |
|
|
| – |
| – |
|
|
MCX91A-…-T0./…/CFE/… |
|
|
| – | – |
|
|
|
EtherCAT®/SBusPLUS (-S0./...) | ||||||||
MCX91A-…-S0./… |
|
| – |
| – | – |
| – |
MCX91A-…-S0./… |
|
|
|
| – | – |
|
|
MCX91A-…-S0./… |
|
|
| – |
| – |
|
|
MCX91A-…-S0./… |
|
|
| – | – |
|
|
|
EtherCAT®/CiA402 (-E00/...) | ||||||||
MCX91A-…-E00/… | – | – | – |
| – | – |
| – |
MCX91A-…-E00/… | – | – |
|
| – | – |
|
|
MCX91A-…-E00/… | – | – |
| – |
| – |
|
|
MCX91A-…-E00/… | – | – |
| – |
|
|
|
|
POWERLINK/CiA402 (-L00/…/CFL/...) | ||||||||
MCX91A-…-L00/…/CFL/… | – | – | – |
| – | – |
| – |
MCX91A-…-L00/…/CFL/… | – | – |
|
| – | – |
|
|
MCX91A-…-L00/…/CFL/… | – | – |
| – |
| – |
|
|
MCX91A-…-L00/…/CFL/… | – | – |
| – | – |
|
|
|
| Design possible |
– | Design not possible |
- The application levels -/..1/... and -/..2/... cannot be selected for devices with the CiA402 device profile.
- MOVIKIT® Velocity Drive is installed ex works for the "PROFINET and EtherNet/IPTM, Modbus TCP" device variants. By configuring the devices accordingly, they can also be delivered without pre-installed MOVIKIT®. For the "EtherCAT®/SBusPLUS" device variant, MOVIKIT® Velocity Drive can be selected ex works but is not set by default in the configurator.
- The memory module (.../CMM11A/...) and MOVILINK® DDI cannot be deselected for the designs "Safe functions CSB and CSL".
- The options that can be selected for all devices are partially painted (/L), the diagnostic module (/CDM11A) and the memory module (/CMM11A).
