Process sequence and signal states
Status and test results of the brake test are transferred via optional process data. See Process data assignment.
No. | Process | PD | Signal states |
|---|---|---|---|
[1] | Setpoint application mode | PO 1 |
|
Enable/emergency stop | PD 5.0 |
| |
Application stop/enable | PD 5.1 |
| |
Feed enable | PO 5.7 |
| |
In position | PI 5.7 |
| |
Brake test is started. | PI n+2.0 |
| |
PI n+2.6 |
| ||
[1] to [2] | Brake test brake 1 is performed. | PI n+2.0 |
|
PI n+2.6 |
| ||
[2] | Feed enable | PO 5.7 |
|
Aborted by stop or no enable | PI n+2.0 |
| |
PI n+2.1 |
| ||
PI n+2.6 |
| ||
[2] to [3] | Brake test was canceled. | PI n+2.0 |
|
PI n+2.1 |
| ||
[3] | Feed enable | PO 5.7 |
|
Brake test is started. | PI n+2.0 |
| |
PI n+2.1 |
| ||
PI n+2.6 |
| ||
[3] to [5] | Brake test brake 1 is performed. | PI n+2.0 |
|
PI n+2.6 |
| ||
[5] | Brake test brake 1 has been completed and brake test brake 2 is performed. | PI n+2.6 |
|
PI n+2.2 |
| ||
PR n+2.7 |
| ||
[5] to [7] | Brake test brake 2 is performed. | PI n+2.0 |
|
PI n+2.7 |
| ||
[7] | Brake test brake 2 has been completed. | PI n+2.0 |
|
PI n+2.4 |
| ||
PI n+2.7 |
| ||
In position | PI 5.7 |
|
INFORMATION: For a MOVIKIT® StackerCrane MultiAxisController with 2 axes, the sequence is repeated at the status bits of the 2nd axis group member according to the 1st axis group member. If the brakes of all axis group members have been tested, the "InPosition" bit is set.