Status word

Bit

Function

Process data

Description

8

Fault

PI 1:8

  • "1": Fault present
  • "0": No fault present

Active faults can be reset by setting the signal PI 1:8 "Fault reset".

9

Warning

PI 1:9

  • "1": Warning present
  • "0": No warning present

Warnings can be reset by setting the signal PI 1:8 "Fault reset" if the reason for the warning no longer exists. Warnings that are parameterized as warnings with self-reset will delete themselves even if the reason for the warning no longer exists. In this case, the warning need not be reset.

For more information, refer to the product manual of the respective device.

...

...

...

...

12

SW limit switches

Inactive

PI 1:12

This signal is active if one of the following conditions is met:

  • PO 1:12 is active and SW limit switches have been activated/configured.
  • Both SW limit switches have been set to the value "0".