Coupling monitoring (CouplingObserver)
Variable name | Description |
|---|---|
xEnable | Data type: BOOL |
| |
xDeleteDistance | Data type: BOOL |
| |
xDeleteDistanceWithEnableEdge | Data type: BOOL |
| |
lrAbsoluteErrorDistanceWindow | Data type: LREAL- floating-point number |
Permitted difference between the mean position value of all motor encoders and the mean position value of all external encoders. Set the value "0" to deactivate. | |
lrAbsoluteWarningDistanceWindow | Data type: LREAL- floating-point number |
Permitted difference between the mean position value of all motor encoders and the mean position value of all external encoders. Set the value "0" to deactivate. | |
lrSlipRelationErrorWindow | Data type: LREAL- floating-point number |
Allowed slip, relative to the movement of the motor encoder. | |
lrSlipRelationWarningWindow | Data type: LREAL- floating-point number |
Allowed slip, relative to the movement of the motor encoder. | |
lrSlipDistancePeriod | Data type: LREAL- floating-point number |
When the slip period has ended, the slip is reset. If the parameters "Slip warning window" (lrSlipRelationWarningWindow) or "Slip error window" (lrSlipRelationErrorWindow) are used, a value > 0 must be set for the slip period, which is approximately 1/10 of a travel cycle. | |
lrShiftValueForHighResEncoder | Data type: LREAL- floating-point number |
Offset for motor encoder information |