Regenerative operation
In regenerative operation (braking operation) of the drive, energy is fed into the DC supply circuit. This energy can be used by other users connected to the same DC supply circuit. If there are no other users present, the regenerative operation energy may result in an increase of the supply voltage.
This results in an increase of the supply voltage at the drive and of the current supply.
Switched-mode power supplies in supply units are equipped with output voltage monitoring. If the output voltage that is present at the power supply unit exceeds the value of the device-dependent switching threshold, this can lead to the voltage supply being switched off.
To avoid the possible regenerative voltage rise at the output of the power supply unit and the resulting switch-off, you may install an optional brake chopper with braking resistor.
Industrial switched-mode power supplies have back-feeding protection. Back-feeding protection specifies how high the voltage may be at the output during regenerative operation of the drive without the power supply being switched off or damaged. Observe the technical data of the supply unit manufacturer.