Installation instructions for supply terminal and I/O terminal strip
The supply terminal and the I/O terminal strip are designed for the following connection cross sections and current carrying capacity:
Terminal data | Value |
|---|---|
Connection cross section | 0.5 – 1.5 mm2 |
Current carrying capacity (max. continuous current) | 3 A |
Conductor stripping length | 5 – 6 mm |
Conductor end sleeves
To prevent damages to the litz wires of the conductor, use conductor end sleeves for flexible conductors. The conductor end sleeve size depends on the cable cross section.