ECR-IA2M, ECG-IA2M motor connection
The following table provides information about this connection:
Function | |||
|---|---|---|---|
ECR-IA2M, ECG-IA2M motor connection |
Connection type | |||
|---|---|---|---|
M8, Snap-in |
Connection diagram | |||
|---|---|---|---|
|
Assignment analog / digital | ||
|---|---|---|
Contact | Function | |
1 | +24 V | DC 24 V connection motor |
2 | CW / CCW | Selection of direction of rotation |
3 | 0V24 | GND 24 V |
4 | DO01 | Output group error |
5 | Analog IN1 | Analog input for speed preselection |
IO-Link control assignment | ||
|---|---|---|
Contact | Function | |
1 | +24V_L2 | DC 24 V connection motor |
2 | DI00 | Digital input 24 V |
3 | 0V24 | GND 24 V |
4 | C / Q | IO-Link control signals |
5 | +24V_L1 | DC 24 V connection IO Link |
