ECR-HA2M holding roller

Tube diameter

Gear ratio

Length between frames (BF) in mm

300

400

500

600

700

800

Mass in kg

50 mm

18:1

1.8

2.0

2.3

2.4

2.5

2.7

Tube diameter

Gear ratio

Length between frames (BF) in mm

900

1000

1100

1200

1300

1500

Mass in kg

50 mm

18:1

2.9

3.0

3.2

3.4

3.6

3.8