ECR-A2JB brakemotor roller

Tube diameter

Speed class

Length between frames (BF) in mm

300

400

500

600

700

800

Mass in kg

50 mm

15, 20, 25

2.5

2.7

2.9

3.1

3.2

3.4

35, 45, 60, 75

2.5

2.6

2.8

3.0

3.2

3.4

Tube diameter

Speed class

Length between frames (BF) in mm

900

1000

1100

1200

1300

1500

Mass in kg

50 mm

15, 20, 25

3.6

3.8

4.0

4.2

4.4

4.6

35, 45, 60, 75

3.6

3.8

3.9

4.1

4.3

4.5