Electrical data ECG-
| -IA2M | -A2M | -A4M |
|---|---|---|---|
Commutation | Internal | External | External |
Voltage | DC 24 V | DC 24 V | DC 48 V |
Nominal mechanical output power | 40 W (2-stage) applies at 20° C, observe derating curve 36 W (3-stage) applies at 20° C, observe derating curve | 40 W | 65 W (2-stage) applies at 20° C, observe derating curve 58 W (3-stage) applies at 20° C, observe derating curve |
Nominal current | 2.5 A | 2.5 A | 1.9 A |
Maximum overload capacity | 160% for max. 5 s | 240% for max. 60 s | 200% for max. 60 s |
Holding brake | – | Optional | – |
Low-temperature design | x | x | x |
Degree of protection | IP54 | ||
Installation altitude | ≤ 1000 m: no restrictions >1000 m observe derating, contact SEW-EURODRIVE | ||
Ambient temperatures | -30 °C – +40 °C | ||
Air humidity | 10 to 90%, not condensing | ||
Maximum motor cable length | 5 mDerating: 1 W per m, from 2 m cable length at nominal load | ||