Connection cable
The installation grooves on the lower part are designed for flat cables as per the ASi specification. The cables must satisfy the specifications stated in the following table.
Designation | Requirement |
|---|---|
Specification/standard | IEC/EN 62026-2 (AS Interface) |
Core cross section | 1.5 mm2, 2.5 mm2 |
Coding | Due to shape flat cable AS Interface |
Cable jacket material | PUR, TPR, EPDM, TPE, rubber |
Cable designation | 3G3G-FL 2 x 2.5 (basic device supply) 3G3G-FL 2 x 1.5 (control electronics supply) |
Additional information
