Supply connection
INFORMATION

In order to comply with protection class IP54, both supply cables must be installed. If just one cable is installed, the protection class changes to IP20.
The supply connections of the ECC-DFC-24-01 are piercing contacts. The cable bushing can be found in the lower part and the contact arbors in the upper part.
Function | ||
|---|---|---|
DC 24 V supply, flat cable |
Connection type | ||
|---|---|---|
Piercing contact |
Connection diagram | ||
|---|---|---|
|
Assignment | ||
|---|---|---|
No. | Name | Function |
1 | GND | DC 24 V supply, basic device |
2 | LOGIC+ | Reference potential |
3 | MDR+ | DC 24 V supply, control electronics |
