Connection examples ECC-DFC-..-00 supply
The ECC-DFC-..-00 fieldbus controller has 2 separate supply circuits. The connections are marked as MDR+ and LOGIC+.
The power section and the control board of the fieldbus controller are supplied by the main supply MDR+. The motor rollers are also supplied by the main supply MDR+.
The second voltage source connected to LOGIC+ supplies the control board. This means, the voltage source can be used for backup mode.
The following figures show the structure of the 2 variants.
Connection 24 V voltage source
[1] | Supply terminal fieldbus controller |
[2] | 24 V switched-mode power supply module (SELV) |
K1 | Contactor, disconnection 24 V circuit |
F1 | Fuse, supply switched-mode power supply (AC) |
F2 | Fuse, 24 V circuit (DC), optional |
Connection of 2 24 V voltage sources
[1] | Supply terminal fieldbus controller |
[2] | Switched-mode power supply, supply MDR+ and logic |
[3] | Switched-mode power supply, backup voltage for logic |
[4] | Disconnection circuit power section ECC-DFC |
K1 | Contactor, disconnection logic circuit |
F1/F2 | Fuse, supply power supply unit (AC) |
F3/F4 | Fuse, 24 V circuit (DC), optional |