Selection table for ECG-A2M gearmotor
i | Number of gear unit stages | Rotational speed min-1 | Ma Nm | Mapk Nm | MH Nm | MHpk Nm |
|---|---|---|---|---|---|---|
67.22Infinite gear unit ratio (67.22 = 67 2/9, 18.33 = 18 1/3) | 3-stage | 8.5 – 86.7 | 3.98 | 9.55 | 8.72 | 11.46 |
45.00 | 12.8 – 129.0 | 2.67 | 6.41 | 5.85 | 7.70 | |
33.00 | 17.4 – 176.3 | 1.96 | 4.70 | 4.29 | 5.64 | |
27.00 | 21.3 – 215.1 | 1.60 | 3.84 | 3.51 | 4.62 | |
18.331) | 2-stage | 31.4 – 317.3 | 1.21 | 2.90 | 2.39 | 3.14 |
15.00 | 38.4 – 387.2 | 0.99 | 2.38 | 1.95 | 2.57 | |
11.00 | 52.4 – 528.9 | 0.72 | 1.73 | 1.43 | 1.88 | |
9.00 | 64.0 – 645.3 | 0.59 | 1.42 | 1.17 | 1.54 |
i | Gear unit ratio |
Ma | Maximum permitted output torque for continuous duty |
Mapk | Maximum permitted output torque for short-time duty, maximum of 1 min at 30% cyclic duration factor |
MH | Maximum permitted holding torque for continuous duty |
MHpk | Maximum permitted holding torque for short-time duty, maximum of 10 min at 50% cyclic duration factor |
The torques listed in the table refer to a maximum ambient temperature of 40 °C, higher ambient temperatures lead to reduced power output. The drive is protected from overheating by a thermistor installed in the motor. The actual current profile depends on the application and the mechanical construction of the conveyor.