Permitted load capacity of the tubes
Diameter | Length between frames (BF) in mm | |||||
|---|---|---|---|---|---|---|
300 | 400 | 500 | 600 | 700 | 800 | |
Load capacity in kg | ||||||
50 mm | 80 | 70 | 60 | 55 | 50 | 45 |
Diameter | Length between frames (BF) in mm | |||||
|---|---|---|---|---|---|---|
900 | 1000 | 1100 | 1200 | 1300 | 1500 | |
Load capacity in kg | ||||||
50 mm | 40 | 35 | 25 | 17 | 12 | 7 |
The listed permitted load capacities refer to the point load and not the surface load as point load is the more critical case. The maximum tube bending must not exceed 0.55 mm as otherwise the ball bearings may be damaged.